Vidensøgning
Download dokument () af 20
We make what matters work*

HS1038

Eaton Crouse-Hinds series throat bushing, Rigid/IMC, Insulated, Malleable iron, Set screw, 150°C, Threadless, 3"

General specifications

Product Name
Eaton Crouse-Hinds series throat bushing
Catalog Number
HS1038
UPC
784564113689
Product Weight
0.6 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Style
Set screw
Insulator
Insulated
Thread
Threadless
Trade size
3"
Material
Malleable iron
Temperature rating
150°C

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.