Download dokument () af 20
We make what matters work*

HUD-2R-FXD

Eaton fixed radio hold-up device (HUD) providing the ability to raise an unconfirmed HUA or confirmed HUA

General specifications

Product Name
Eaton hold up device (HUD) / panic alarm button
Catalog Number
HUD-2R-FXD
EAN
5060096860075
Product Length/Depth
42 mm
Product Height
85 mm
Product Width
85 mm
Product Weight
0.148 kg
Certifications
CE

Produktspecifikationer

Alarm outputs
Not applicable
Compliance
EN50131 grade 2
Device type
Hold-up device
Devices per channel
N/A
Enclosure Colour
White
Enclosure material
Plastic
Free space radio range
700 m
Internal aerial
Yes
LED indicator
1
Operating humidity - max
95 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Programming display
No
Replacement battery code
1.5V AA Alkaline
Transmission power
10
Typical battery life
60 yearly
Battery quantity
2
Battery type
1.5V AA alkaline
Mounting Method
Wall-mount

Eksportér produktspecifikation