Download dokument () af 20
We make what matters work*

HX02073S

Eaton BECO Helix Depth Filter Cartridge, HX020, 2.0 µm, 30", Code 7, Silicone O-rings

Generelle specifikationer

Product Name
Eaton BECO Helix Depth Filter Cartridge
Catalog Number
HX02073S
Product Length/Depth
762 mm
Product Weight
0.56 kg
Compliances
EC 1935/2004
EC 10/2011
FDA 21CFR
Certifications
ISO 9001
Model Code
HX02073S

Produktspecifikationer

Adapter code
7
Design
Pleated
Retention rating
2.0 µm
Differential pressure in flow direction - max
4.8 Bar at 25 °C
2 Bar at 80 °C
5.0 bar (72.5 psid) at 20 °C (68°F)
2.0 bar (29 psid) at 80 °C (176°F)
Adapter material
Polypropylene
Backwashability
Up to 2.0 bar (29 psid) at 80 °C (176°F)
Cage material
Polypropylene
Chemical resistance
pH 1-14
End cap material
Polypropylene
Filter material type
Polypropylene
Gasket/O-ring material
Silicone
Inner core material
Polypropylene
Steam cycles
>100 at 110°C in 30 minutes
Filter surface area
2.1 m²
Operating temperature - max
80 °C
Retention efficiency
99.98%
Adaptor
SOE 226 O-rings double bayonet adapter with spear
Cartridge length
30"

Eksportér produktspecifikation