Vidensøgning
Download dokument () af 20
We make what matters work*

IFPM33-0200

Eaton IFPM 33 Hydraulic Offline Filtration System, IFPM 33.10VG.10.B.V.-.P114.D05.VP01.VS5.-.A, 10VG, Microglass (VG), 700 mm²/s, 29.1 LPM

Generelle specifikationer

Product Name
Eaton IFPM 33 Hydraulic Offline Filtration System
Catalog Number
IFPM33-0200
Product Length/Depth
1105 mm
Product Height
1610 mm
Product Width
700 mm
Product Weight
238 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
Model Code
IFPM 33.10VG.10.B.V.-.P114.D05.VP01.VS5.-.A

Produktspecifikationer

Filter element type
Return-line filter elements (DIN 24550-4)
Filter fineness
10 VG
Filter media type
Microglass (VG)
Flow rate - max
29.1 l/min
Frequency rating - max
60 Hz
Operating temperature - max
104 °F
Operating temperature - min
32 °F
Voltage rating - max
415 V
Retention rating
10.0 µm
Suitable for
Hydraulic oil

Eksportér produktspecifikation