Cybersecure Gigabit Industrial Gateway Card for UPS, UL 2900-1 and IEC 62443-4-2 Certified
| Product Name |
Eaton gigabit industrial gateway card
|
| Catalog Number |
INDGW-M3
|
| Product Length/Depth |
132 mm
|
| Product Height |
43 mm
|
| Product Width |
66 mm
|
| Product Weight |
0.14 kg
|
| Compliances |
CE Marked
RoHS3 |
| Certifications |
UL Listed
IEC 62443-4-2 UL 2900-1 |
| Model Code |
Industrial Gateway Card M3 (ModBus/BacNET)
|
| Type of accessory/spare part |
Network interface
|
| Accessory |
NO
|
| Color |
Black
|
| Package contents |
USB configuration cable, 5 ft. (1.5 m)
Gigabit Industrial Gateway Mini-Slot Card User’s Guide |
| Product Highlights |
Meets stringent UL 2900-1 and IEC 62443-4-2 cybersecurity standards
Enhancements include strong encryption and configurable password policy Fast 1 Gbps speeds compatible with widely deployed Gigabit network switches Enables remote UPS management by turning them into managed devices Compatible with optional EMPDT1H1C2 environmental monitoring module |
| Network Compatibility |
1 Gbps (Gigabit)
|
| Technology |
Component
|
| Operating Humidity Range |
90% RH max. without condensation
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|