Vidensøgning
Download dokument () af 20
We make what matters work*

INX3040

Eaton Crouse-Hinds series Pauluhn 2100 replacement switch, 15A, Three-way, 277 Vac

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Pauluhn 2100 replacement switch
Catalog Number
INX3040
UPC
662276404212
Product Weight
0.001 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Type
Three-way
Amperage Rating
15A
Voltage rating
277 Vac

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.