Download dokument () af 20
We make what matters work*

INX3575

Eaton Crouse-Hinds series Pauluhn 746D2 lamp, 10 hour lamp life, Medium floodlight PAR56, 28 Vdc, 450W

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Pauluhn 746D2 lamp
Catalog Number
INX3575
UPC
662276405578
Product Weight
0.001 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Special features
10 hour lamp life
Type
Medium floodlight PAR56
Wattage
450W
Voltage rating
28 Vdc

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.