Download dokument () af 20
We make what matters work*

INX4088

Eaton Crouse-Hinds series Pauluhn 814/816 lamp holder, Medium base, Incandescent, Porcelain, A-19 max. lamp size, 40W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 814/816 lamp holder
Catalog Number
INX4088
UPC
662276406414
Product Weight
0.1 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Base type
Medium
Lamp type
Incandescent
Material
Porcelain
Lamp size - max
A-19
Wattage
40W

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.