Vidensøgning
Download dokument () af 20
We make what matters work*

INX6513B

Eaton Crouse-Hinds series Pauluhn TG junction box cover, Brass, Surface mount, Round

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Pauluhn TG junction box cover
Catalog Number
INX6513B
UPC
662276408296
Product Weight
0.001 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Material
Brass
Mounting style
Surface
Shape
Round

Eksportér produktspecifikation

Specifications and datasheets

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.