Vidensøgning
Download dokument () af 20
We make what matters work*

INX6559B

Eaton Crouse-Hinds series Pauluhn 27R cover, Duplex, Brass, One square face single or double receptacle

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 27R cover
Catalog Number
INX6559B
UPC
662276408562
Product Length/Depth
0.001 in
Product Height
4.5 in
Product Width
2.75 in
Product Weight
0.001 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Material
Brass
Type
One square face single or double receptacle
Cover type
Duplex

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.