Download dokument () af 20
We make what matters work*

JBA1300

Eaton Crouse-Hinds series Raxton JB bush, Non-insulated, Brass, M25, Male

General specifications

Product Name
Eaton's Crouse-Hinds series Raxton JB bush
Catalog Number
JBA1300
EAN
5056009913556
Product Length/Depth
19 mm
Product Height
32.262 mm
Product Width
27.94 mm
Product Weight
0.035 kg
Compliances
EN

Produktspecifikationer

Type
Male
Material
Brass
Insulator
Non-insulated
Thread Size
M25

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.