Download dokument () af 20
We make what matters work*

JBA1800

Eaton Crouse-Hinds series Raxton JB bush, Non-insulated, Brass, M75, Male

General specifications

Product Name
Eaton's Crouse-Hinds series Raxton JB bush
Catalog Number
JBA1800
EAN
5056009913648
Product Length/Depth
23 mm
Product Height
92.376 mm
Product Width
80 mm
Product Weight
0.272 kg
Compliances
EN

Produktspecifikationer

Type
Male
Material
Brass
Insulator
Non-insulated
Thread Size
M75

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.