Download dokument () af 20
We make what matters work*

JBA2300

Eaton Crouse-Hinds series Raxton JB bush, Non-insulated, Brass, PG13.5, Male

General specifications

Product Name
Eaton's Crouse-Hinds series Raxton JB bush
Catalog Number
JBA2300
EAN
5056009913723
Product Length/Depth
19 mm
Product Height
27.713 mm
Product Width
24 mm
Product Weight
0.029 kg
Compliances
EN

Produktspecifikationer

Type
Male
Material
Brass
Insulator
Non-insulated
Thread Size
PG13.5

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.