Download dokument () af 20
We make what matters work*

JBA2900

Eaton Crouse-Hinds series Raxton JB bush, Non-insulated, Brass, PG 48 DIN, Male

General specifications

Product Name
Eaton's Crouse-Hinds series Raxton JB bush
Catalog Number
JBA2900
EAN
5056009913846
Product Length/Depth
24 mm
Product Height
80.829 mm
Product Width
70 mm
Product Weight
0.202 kg
Compliances
EN

Produktspecifikationer

Type
Male
Material
Brass
Insulator
Non-insulated
Thread Size
PG 48 DIN

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.