Download dokument () af 20
We make what matters work*

JBE1100

Eaton Crouse-Hinds series Raxton JB bush, Non-insulated, 316 stainless steel, M16, Male

General specifications

Product Name
Eaton's Crouse-Hinds series Raxton JB bush
Catalog Number
JBE1100
EAN
5056009914584
Product Length/Depth
19 mm
Product Height
21.939 mm
Product Width
19 mm
Product Weight
0.021 kg
Compliances
EN

Produktspecifikationer

Type
Male
Material
316 stainless steel
Insulator
Non-insulated
Thread Size
M16

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.