Serienummeret er kendt som MISTÆNKELIGT hos Eaton.
Serienummeret genkendes ikke af Eaton og er ugyldigt.
JBX insulating washer, size 00, black; JBX00RIN
JBXER00G02MSNDSR
60378490
Front mount receptacle, IP40, size 00, 2 male contacts; JBXER00G02MSNDSR
JBXER00G04MSNDSR
Front mount receptacle, IP40, size 00, 4 male contacts; JBXER00G04MSNDSR
JBXER00G04MSSDSR
Front mount receptacle, IP40, size 00, 4 male contacts; JBXER00G04MSSDSR
JBXER00G04FSSDSR
Front mount receptacle, IP40, size 00, 4 female contacts; JBXER00G04FSSDSR
JBXER00G02FSSDSR
Front mount receptacle, IP40, size 00, 2 female contacts; JBXER00G02FSSDSR
JBXER00G04FSNDSR
Front mount receptacle, IP40, size 00, 4 female contacts; JBXER00G04FSNDSR
JBXER00G02MSSDSR
Front mount receptacle, IP40, size 00, 2 male contacts; JBXER00G02MSSDSR
JBXER00G02FSNDSR
Front mount receptacle, IP40, size 00, 2 female contacts; JBXER00G02FSNDSR