Download dokument () af 20
We make what matters work*

JBXEA2G16MPNDS

Double nut receptacle, IP40, size 2, 16 male contacts; JBXEA2G16MPNDS

Generelle specifikationer

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA2G16MPNDS
Product Length/Depth
22.2 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
17.05 g
Compliances
UL 1977

Eksportér produktspecifikation