Download dokument () af 20
We make what matters work*

JBXEC2G04FCSDS

Double nut receptacle, IP68, size 2, 4 female contacts; JBXEC2G04FCSDS

Generelle specifikationer

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEC2G04FCSDS
Product Length/Depth
26.5 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
18.84 g
Compliances
UL 1977

Eksportér produktspecifikation