Download dokument () af 20
We make what matters work*

JBXEC2G12MPNDS

Double nut receptacle, IP68, size 2, 12 male contacts; JBXEC2G12MPNDS

Generelle specifikationer

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEC2G12MPNDS
Product Length/Depth
26.5 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
18.82 g
Compliances
UL 1977

Eksportér produktspecifikation