Download dokument () af 20
We make what matters work*

JBXED0G04FSNDSR

Protuding front mount receptacle, IP40, size 0, 4 female contacts; JBXED0G04FSNDSR

Generelle specifikationer

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXED0G04FSNDSR
Product Length/Depth
18.2 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
6.63 g
Compliances
UL 1977

Eksportér produktspecifikation