Download dokument () af 20
We make what matters work*

JBXEP0G06MPNDS

Rear mount receptacle, IP40, size 0, 6 male contacts; JBXEP0G06MPNDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEP0G06MPNDS
Product Length/Depth
14.5 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
5.36 g
Compliances
UL 1977

Eksportér produktspecifikation