Download dokument () af 20
We make what matters work*

JBXER1G12FSNDSR

Front mount receptacle, IP40, size 1, 12 female contacts; JBXER1G12FSNDSR

Generelle specifikationer

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER1G12FSNDSR
Product Length/Depth
18.7 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
9.28 g
Compliances
UL 1977

Eksportér produktspecifikation