Download dokument () af 20
We make what matters work*

JBXER2G12FPSDSR

Front mount receptacle, IP40, size 2, 12 female contacts; JBXER2G12FPSDSR

Generelle specifikationer

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER2G12FPSDSR
Product Length/Depth
20.4 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
16.07 g
Compliances
UL 1977

Eksportér produktspecifikation