Download dokument () af 20
We make what matters work*

JBXER3G22MSSDSR

Front mount receptacle, IP40, size3, 22 male contacts; JBXER3G22MSSDSR

Generelle specifikationer

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER3G22MSSDSR
Product Length/Depth
24.5 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
25.06 g
Compliances
UL 1977

Eksportér produktspecifikation