Download dokument () af 20
We make what matters work*

JBXFD1G10MSNDSR

Straight plug, IP40, size 1, 10 male contacts, cable clamp backshell; JBXFD1G10MSNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFD1G10MSNDSR
Product Length/Depth
44 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
15.64 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Eksportér produktspecifikation