Download dokument () af 20
We make what matters work*

JBXFF1G10MSSDSMR

Straight plug no latch, IP40, size 1, 10 male contacts, cable clamp protective boot; JBXFF1G10MSSDSMR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFF1G10MSSDSMR
Product Length/Depth
68 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
18.84 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

Eksportér produktspecifikation