Download dokument () af 20
We make what matters work*

JBXFH0G06MSSDSMR

Straight plug, IP68, size 0, 6 male contacts, cable clamp for protective boot; JBXFH0G06MSSDSMR

Generelle specifikationer

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFH0G06MSSDSMR
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
9.79 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

Eksportér produktspecifikation