Download dokument () af 20
We make what matters work*

JBXFH0G08FSNDSR

Straight plug, IP68, size 0, 8 female contacts, cable clamp backshell; JBXFH0G08FSNDSR

Generelle specifikationer

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFH0G08FSNDSR
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
10.23 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Eksportér produktspecifikation