Download dokument () af 20
We make what matters work*

JBXFH2G02MSNDSR

Straight plug, IP68, size 2, 2 male contacts, cable clamp backshell; JBXFH2G02MSNDSR

Generelle specifikationer

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFH2G02MSNDSR
Product Length/Depth
52 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
27.01 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Eksportér produktspecifikation