Download dokument () af 20
We make what matters work*

JBXFM0G08FSNDSR

Right angle plug with lanyard, IP40, size 0, 8 female contacts, cable clamp backshell; JBXFM0G08FSNDSR

Generelle specifikationer

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFM0G08FSNDSR
Product Length/Depth
31 mm
Product Height
28 mm
Product Width
9.3 mm
Product Weight
15.73 g
Compliances
UL 1977

Product specifications

Backshell angle
90°
Backshell type
Sealing Gland

Eksportér produktspecifikation