Download dokument () af 20
We make what matters work*

JBXHC0G05FSNDSR

Rear mount receptacle, IP68, size 0, 5 female contacts; JBXHC0G05FSNDSR

Generelle specifikationer

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXHC0G05FSNDSR
Product Length/Depth
18.8 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
13.98 g
Compliances
UL 1977

Eksportér produktspecifikation