Download dokument () af 20
We make what matters work*

JBXHD0G03MSSDSR

Protuding front mount receptacle, IP68, size 0, 3 male contacts; JBXHD0G03MSSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXHD0G03MSSDSR
Product Length/Depth
22 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
11.01 g
Compliances
UL 1977

Eksportér produktspecifikation