Download dokument () af 20
We make what matters work*

JBXHH2G003MSSDSR

Front mount extended receptacle, IP68, size 2, 10 male contacts; JBXHH2G003MSSDSR

Generelle specifikationer

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXHH2G003MSSDSR
Product Length/Depth
29.5 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
18.86 g
Compliances
UL 1977

Eksportér produktspecifikation