Download dokument () af 20
We make what matters work*

JBXPC1G06MCNDSR

In line cable receptacle, IP40, size 1, 6 male contacts, cable clamp backshell; JBXPC1G06MCNDSR

Generelle specifikationer

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXPC1G06MCNDSR
Product Length/Depth
42 mm
Product Height
13 mm
Product Width
13 mm
Product Weight
21.03 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Eksportér produktspecifikation