Download dokument () af 20
We make what matters work*

JCY-10E

Eaton Bussmann series JCY E-Rated medium voltage fuse, 5500V, 10A, 60 kAIC, Non Indicating, Current limiting, Ferrule end X ferrule end, Class E, 1

Generelle specifikationer

Product Name
Eaton Bussmann series JCY E-rated fuse
Catalog Number
JCY-10E
UPC
051712694469
Product Length/Depth
3 in
Product Height
11.5 in
Product Width
3 in
Product Weight
3.25 lb
Compliances
Contact factory

Produktspecifikationer

Amperage Rating
10 A
Fuse indicator
Non Indicating
Class
Class E
Barrels
1
Element
Single
Interrupt rating
60 kAIC
Connection
Ferrule end x ferrule end
Packaging type
Standard
Voltage rating
5500 V
Type
Current limiting
Application
Medium voltage transformer primary protection, medium voltage feeder circuit protection, MV switches, medium voltage metal-enclosed switchgear

Eksportér produktspecifikation