Front panel mount receptacle, male solder contacts, layout 1-03, brass shell non reflective black chrome plating; JDXEP1T03MSN
| Product Name |
Eaton Souriau JDX series sealed breakaway connector
|
| Catalog Number |
JDXEP1T03MSN
|
| Connector accessory option |
No backshell possibility
|
| Connector type |
Receptacle
|
| Contact delivery |
Unloaded
|
| Contact gender |
Pin (Male)
|
| Contact type |
Solder Cup
|
| Coupling type |
Push-Pull - Breakaway
|
| Layout |
03
|
| Plating |
Non reflective black chrome
|
| Shell material |
Brass
|
| Shell size |
1
|
| Operating temperature - max |
125 °C
|
| Operating temperature - min |
-40 °C
|
| Receptacle type |
Front Mount Panel
|
| Number Of Contacts |
3
|