Eaton Bussmann Series Class J fuse, JKS, fast-acting, current limiting fuse, 100 A, rejection style fuse, interrupting rating of 200kA at 600Vac
| Product Name |
Eaton Bussmann series JKS fuse
|
| Catalog Number |
JKS-100
|
| UPC |
051712631006
|
| Product Length/Depth |
4.63 in
|
| Product Height |
1.13 in
|
| Product Width |
1.13 in
|
| Product Weight |
0.29 lb
|
| Compliances |
|
| Amperage Rating |
100 A
|
| Number of elements |
1
|
| Class |
Class J
|
| Interrupt rating |
200 kAIC at 600 Vac
|
| Fuse indicator |
Non-indicating
|
| Connection |
Bolted blade end x bolted blade end
|
| Packaging type |
Standard
|
| Quantity |
5
|
| Voltage rating |
600 V
|
| Type |
LIMITRON Fast-acting fuse
|
| Special features |
Non-indicating
|
| Application |
Power panelboards, machinery disconnects
|