Download dokument () af 20
We make what matters work*

JT3250T

Eaton molded case circuit breaker accessory trip unit, Trip unit, Trip unit thermal-magnetic, 250 A, Three-pole, Fixed thermal, adjustable magnetic, JT, Frame J-K, Series C

General specifications

Product Name
Eaton molded case circuit breaker accessory trip unit
Catalog Number
JT3250T
UPC
786679404171
Product Length/Depth
5.25 in
Product Height
4.25 in
Product Width
6.75 in
Product Weight
1.22 lb
Certifications
UL Listed

Produktspecifikationer

Amperage Rating
250 A
Trip Type
T185
Circuit breaker type
JT
Frame size
Frame J-K
Series
Series C
Number of poles
Three-pole
Type
Trip unit
Special features
Trip unit thermal-magnetic

Eksportér produktspecifikation

Brochurer

Specifications and datasheets

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.