Clutch Kit for Endurant with X12 or X15 SAE Engine, 3 year warranty, push self-adjust diaphragm spring design, includes release bearing and input shaft kit
| Product Name |
Eaton HD Diaphragm Spring Clutch Kit Organic
|
| Catalog Number |
K-4494CL
|
| UPC |
840379304589
|
| Certifications |
Not Applicable
|
| Model Code |
430MM
|
| Pre-Damper |
Yes
|
| Push/pull |
Push
|
| Clutch Size |
430 mm
|
| Transmission Type |
Automated
|
| Facing Material |
Organic
|
| Portfolio rating |
Best
|
| Hydraulic Linkage |
No
|
| Vehicle classification group |
Heavy Duty
|
| Transmission Type |
Automated
|
| Pre-Damper |
Yes
|
| Clutch Size |
430 mm
|
| Transmission Type |
Automated
|
| Facing Material |
Organic
|
| Push or pull |
Push
|
| Hydraulic Linkage |
No
|