Download dokument () af 20
We make what matters work*

LB200M CG

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, LB shape, SnapPack pre-assembled body and integral gasket cover, built-in rollers, 2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
LB200M CG
UPC
662277002462
Product Length/Depth
10.5 in
Product Height
4.42 in
Product Width
3.12 in
Product Weight
5.34 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Special features
SnapPack pre-assembled body and integral gasket cover, built-in rollers
Material
Malleable iron
Trade size
2"
Shape
LB

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.