Vidensøgning
Download dokument () af 20
We make what matters work*

LBD1100

Eaton Crouse-Hinds series Condulet LBD mogul conduit body, Feraloy iron alloy, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet LBD mogul conduit body
Catalog Number
LBD1100
UPC
782274518107
Product Length/Depth
5 in
Product Height
2.31 in
Product Width
1.31 in
Product Weight
1.26 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1/2"
Material
Feraloy iron alloy

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.