Vidensøgning
Download dokument () af 20
We make what matters work*

LF101-0002
Modelkode: LF.101.10VG.16.E.V.-.UG.5.-.-.AE.70.1,5.V.-.B.5.V.-.-.AE.70.1,5.V.-.B

Eaton LF Pressure Filter, LF.101.10VG.16.E.V.-.UG.5.-.-.AE.70.1,5.V.-.B, 10VG, Glass fiber fleece (VG), Viton, 464 psi (32 Bar), Non-bypass

General specifications

Product Name
Eaton LF Pressure Filter
Catalog Number
LF101-0002
Product Length/Depth
154.01 mm
Product Height
297.01 mm
Product Width
102.49 mm
Product Weight
4.09 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000
Model Code
LF.101.10VG.16.E.V.-.UG.5.-.-.AE.70.1,5.V.-.B.5.V.-.-.AE.70.1,5.V.-.B

Produktspecifikationer

Connection type
16 SAE threaded
Design
Single open end
Filter type
In-line Filter
Low pressure filter
Material
Aluminum
Application
Mounted in suction, pressure and return lines
Specification
Standard
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Indicator type
Electrical/Visual
Sealing material
Viton
Element collapse rating
232 psi (16 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
464 psi (32 Bar)

Eksportér produktspecifikation