Vidensøgning
Download dokument () af 20
We make what matters work*

LF251-0002
Modelkode: LF251.10VG.30.S1.P.-.FS.7.P.-.-.-

Eaton LF Pressure Filter, LF251.10VG.30.S1.P.-.FS.7.P.-.-.-, 10 VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Bypass set at 51 psi (3.5 Bar)

General specifications

Product Name
Eaton LF Pressure Filter
Catalog Number
LF251-0002
Product Length/Depth
139.57 mm
Product Height
353.5 mm
Product Width
140.01 mm
Product Weight
14.06 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000
Model Code
LF251.10VG.30.S1.P.-.FS.7.P.-.-.-

Produktspecifikationer

Connection type
1 1/2" SAE/ANSI flange
Filter type
Low pressure filter
Material
EN-GJS-400-18-LT
Application
Mounted in suction, pressure and return lines
Specification
Standard
Code stamp
None
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
None
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 51 psi (3.5 Bar)
Operating pressure - max
464 psi (32 Bar)

Eksportér produktspecifikation