Download dokument () af 20
We make what matters work*

LHSR3-A

Eaton Exceder LED3 horn strobe, LED, wall, red, AGENT, clear lens, 15/30/75/110 cd, 24V, indoor

Generelle specifikationer

Product Name
Eaton Exceder LED3 horn strobe
Catalog Number
LHSR3-A
UPC
786697262883
Product Length/Depth
1.3 in
Product Height
4.54 in
Product Width
2.78 in
Product Weight
0.374 lb
Compliances
UL

Produktspecifikationer

Compliance and standards
ULC
RoHS
UL
CSFM
FCC
ICES
NFPA
Type of horn strobe
Horn strobe
Housing color
Red
Housing material
UV stabilized plastic
Lens color
Clear
Lens material
Lexan
Lamp type
LED
Current draw (DC)
0.034/0.046/0.105/0.197
Lettering
AGENT
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Mounting Method
Wall
Candela settings
15 cd
30 cd
75 cd
110 cd
Voltage
24 V
Tones
Continuous Horn or Temporal (Code 3)
Sound Level (dBA)
95
90

Eksportér produktspecifikation