Download dokument () af 20
We make what matters work*

LL35 MT

Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body, Combination EMT-Rigid/IMC, Copper-free aluminum, LL shape, 1"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
Catalog Number
LL35 MT
UPC
784564798626
Product Length/Depth
5.94 in
Product Height
2.68 in
Product Width
1.9 in
Product Weight
0.64 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
Conduit type
Combination EMT-Rigid/IMC
Trade size
1"
Shape
LL

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.