Eaton Bussmann Series Class CC fuse, LP-CC, time-delay, dual-element current limiting fuse, 5.6 A, rejection style fuse, interrupting rating of 200 kA at 600 Vac and 20 kA at 150 Vdc
| Product Name |
Eaton Bussmann series LP-CC fuse
|
| Catalog Number |
LP-CC-5-6/10
|
| EAN |
5027590447027
|
| UPC |
051712180511
|
| Product Length/Depth |
0.41 in
|
| Product Height |
1.5 in
|
| Product Width |
0.41 in
|
| Product Weight |
0.15 lb
|
| Compliances |
CE Marked
|
| Certifications |
UL Listed
CSA Certified |
| Amperage Rating |
5.60A
|
| Number of elements |
Dual
|
| Class |
Class CC
|
| Interrupt rating |
200 kAIC at 600 Vac
20 kAIC at 150 Vdc |
| Fuse indicator |
Non-indicating
|
| Connection |
Ferrule end x ferrule end
|
| Response time |
12 sec at 200%
|
| Material |
Melamine tube
|
| Packaging type |
Standard
|
| Quantity |
10
|
| Voltage rating |
600 Vac, 150 Vdc
|
| Type |
Current-limiting time-delay fuse
|
| Special features |
Rejection style
|
| Application |
Specialized circuits and industrial control
|