Eaton Crouse-Hinds series Condulet Form 7 SnapPack conduit outlet body, gasket and cover, Feraloy iron alloy, LR shape, 1-1/2"
| Product Name |
Eaton Crouse-Hinds series Condulet Form 7 SnapPack conduit outlet body, gasket and cover
|
| Catalog Number |
LR57 CG
|
| UPC |
782274141350
|
| Product Length/Depth |
7.13 in
|
| Product Height |
3.56 in
|
| Product Width |
2.56 in
|
| Product Weight |
3.35 lb
|
| Certifications |
UL514B
CSA C22.2 No. 18 UL50E |
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| NEMA Rating |
12
|
| Shape |
LR
|
| Trade size |
1-1/2"
|
| Material |
Feraloy iron alloy
|