Download dokument () af 20
We make what matters work*

LSPKRC-N

Eaton Exceder LED3 high fidelity speaker, ceiling, red, no lettering, 25/70V, indoor

Generelle specifikationer

Product Name
Eaton Exceder LED3 high fidelity speaker
Catalog Number
LSPKRC-N
UPC
786697110092
Product Length/Depth
1.5 in
Product Height
6.25 in
Product Width
6.25 in
Product Weight
1.484 lb
Compliances
Not Applicable

Produktspecifikationer

Compliance and standards
ULC
UL
CSFM
FM
Mounting Method
Ceiling
Housing color
Red
Housing material
UV stabilized plastic
Frequency range - max
8000 Hz
Frequency range - min
300 Hz
Taps (Selectable)
1/8, 1/4, 1/2, 1, 2
Lettering
No lettering
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Type of speaker
High fidelity
Voltage
70 V
25 V
Application
Sleeping areas
Sound level (dBA)
75/79/82/85/87

Eksportér produktspecifikation