Download dokument () af 20
We make what matters work*

LSPSTW3-AL

Eaton Exceder LED3 high fidelity speaker strobe, LED, wall, white, ALERT, clear lens, 15/30/75/110 cd, 25/70V, indoor

Generelle specifikationer

Product Name
Eaton Exceder LED3 high fidelity speaker strobe
Catalog Number
LSPSTW3-AL
UPC
786697263811
Product Length/Depth
1.4 in
Product Height
6.1 in
Product Width
4.55 in
Product Weight
1.574 lb
Compliances
Not Applicable

Produktspecifikationer

Compliance and standards
FCC
ULC
CSFM
UL
ICES
Mounting Method
Wall
Housing color
White
Housing material
UV stabilized plastic
Lens color
Clear
Lens material
Lexan
Lamp type
LED
Current draw (DC)
0.030/0.040/0.100/0.195
Frequency range - max
8000 Hz
Frequency range - min
300 Hz
Taps (Selectable)
1/8, 1/4, 1/2, 1, 2
Lettering
ALERT
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Candela settings
15 cd
30 cd
75 cd
110 cd
Type of speaker
High fidelity
Voltage
25 V
70 V
Application
Sleeping areas
Sound level (dBA)
75/79/82/85/87

Eksportér produktspecifikation