Eaton Exceder LED3 high fidelity speaker strobe, LED, wall, white, No lettering, clear lens, 15/30/75/110 cd, 25/70V, indoor
| Product Name |
Eaton Exceder LED3 high fidelity speaker strobe
|
| Catalog Number |
LSPSTW3-N
|
| UPC |
786697262531
|
| Product Length/Depth |
1.4 in
|
| Product Height |
6.1 in
|
| Product Width |
4.55 in
|
| Product Weight |
1.574 lb
|
| Compliances |
Not Applicable
|
| Compliance and standards |
FCC
UL ICES ULC CSFM |
| Mounting Method |
Wall
|
| Housing color |
White
|
| Housing material |
UV stabilized plastic
|
| Lens color |
Clear
|
| Lens material |
Lexan
|
| Lamp type |
LED
|
| Current draw (DC) |
0.030/0.040/0.100/0.195
|
| Frequency range - max |
8000 Hz
|
| Frequency range - min |
300 Hz
|
| Taps (Selectable) |
1/8, 1/4, 1/2, 1, 2
|
| Lettering |
No lettering
|
| Operating Temperature |
32°F to 122°F (0°C to 50°C)
|
| Indoor/outdoor |
Indoor
|
| Candela settings |
15 cd
30 cd 75 cd 110 cd |
| Type of speaker |
High fidelity
|
| Voltage |
25 V
70 V |
| Application |
Sleeping areas
|
| Sound level (dBA) |
75/79/82/85/87
|